LED portable lamp -manual switching ON/OFF - 3 levels - IP44 - IK07 - Class II
LEGRAND
LED portable lamp -manual switching ON/OFF - 3 levels - IP44 - IK07 - Class II
REF. 060797
EAN.
3245060607975
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rechargeable | Yes |
---|---|
Built-in charging circuit | Yes |
Main lamp | Other |
Auxiliary lamp | Other |
With light source | Yes |
Housing material | Plastic |
Housing colour | Grey |
Voltage type | AC |
Suitable for emergency lighting | Yes |
Nominal voltage | 220-240 V |
Blinking light function main lamp | No |
Blinking light function secondary lamp | No |
Lamp wattage main lamp | 5 W |
Degree of protection (IP) | IP44 |
Protection class | III |
Rated luminous flux according to IEC 62722-2-1 | 60 lm |
---|---|
Width | 120 mm |
Height/depth | 180 mm |
Length | 235 mm |
Degree of impact strength (IK) | IK07 |
Frequency | 50-60 Hz |
Contains Batteries and/or Accumulator | Yes |
IEC code (Pack1) | LR6 |
Battery ou Accumulator (Pack1) | Accumulator (rechargeable) |
Element Composition (Pack1) | Lithium-Iron-Phosphate |
Number of Pack 1 | 1 |
Number of Single Element (Pack1) | 1 |
Single Element weight (Pack1) | 45 g |
Pack1 Location | Product includes a battery |
Regulation Type (Pack1) | I : Industrial (not Portable) |
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION