Blanking plates (5) - for PLEXO³ cabinets - separable - grey R746A
Plexo³
LEGRAND
Blanking plates (5) - for PLEXO³ cabinets - separable - grey R746A
REF. 001961
EAN.
3245060019617
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Plastic |
---|---|
Surface protection | Untreated |
Colour | Grey |
RAL-number | 7046 |
Width | 87.5 mm |
Width in number of modular spacings | 5 |
---|---|
Height | 52 mm |
Operating / setting temperature | -10-40 °C |
Storage temperature | -20-70 °C |
Halogen free | No |
2 documents
Workshop Book
Workshop Book
3 documents
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Commercial Page
1 document
Agreement
OC / CB-654748
(0.36 Mo)
SELECT AN ACTION