Adaptor for mounting Forix wiring devices on the DLP-S mini-trunking 15x10mm
DLP-S
LEGRAND
Adaptor for mounting Forix wiring devices on the DLP-S mini-trunking 15x10mm
REF. 638107
EAN.
3414970576279
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for wall duct width | 15 mm |
---|---|
Suitable for depth of wall duct | 10 mm |
Model | Joint cover for cover |
Shape | Symmetric |
Type of fastening | Self-adhesive |
Material | Plastic |
Material quality | ABS |
---|---|
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Colour | White |
3 documents
Technical Sheet
Technical Sheet
Instruction Use
2 documents
Catalogue Commercial Page
Catalogue Technical Page
1 document
3D Autocad
1 document
PEP
SELECT AN ACTION