Cover joint for DLP-S mini-trunking 15x10mm
DLP-S
LEGRAND
Cover joint for DLP-S mini-trunking 15x10mm
REF. 638106
EAN.
3245066381060
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for wall duct width | 15 mm |
---|---|
Suitable for depth of wall duct | 10 mm |
Model | Duct joint cover |
Shape | Symmetric |
Type of fastening | Snap on |
Material | Plastic |
Material quality | ABS |
---|---|
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Colour | White |
2 documents
Technical Sheet
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Technical Page
1 document
3D Autocad
1 document
PEP
SELECT AN ACTION