Body joint for Snap-on DLP-S trunking 100x50mm
DLP-S
LEGRAND
Body joint for Snap-on DLP-S trunking 100x50mm
REF. 638036
EAN.
3245066380360
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for wall duct width | 100 mm |
---|---|
Suitable for depth of wall duct | 50 mm |
Model | Duct joint cover |
Shape | Symmetric |
Type of fastening | Self-adhesive |
Material | Plastic |
Material quality | ABS |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Colour | White |
---|---|
RAL-number | 9003 |
Operating / setting temperature | -5-60 °C |
Degree of protection (IP) | IP3X |
Degree of impact strength (IK) | IK07 |
Width | 108.5 mm |
Height | 52.5 mm |
Depth | 27 mm |
Storage temperature | -25-60 °C |
3 documents
Technical Sheet
Technical Sheet
Technical Sheet
3 documents
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION