Joint for insulation on the wall for DLP and DLPlus trunking or mini-trunking. Length 5m
DLPlus
LEGRAND
Joint for insulation on the wall for DLP and DLPlus trunking or mini-trunking. Length 5m
REF. 030418
EAN.
3245060304188
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Joint cover base unit |
---|---|
Shape | Symmetric |
Type of fastening | Self-adhesive |
Material | Plastic |
Material quality | Polyvinyl chloride (PVC) |
Halogen free | No |
---|---|
Antimicrobial treatment | No |
Surface protection | Untreated |
Colour | White |
RAL-number | 9003 |
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION