Body joint with adhesive for universal Aluminium trunking width 50mm and 65mm
DLP
LEGRAND
Body joint with adhesive for universal Aluminium trunking width 50mm and 65mm
REF. 011166
EAN.
3245060111663
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Joint cover for cover |
---|---|
Shape | Asymmetric |
Type of fastening | Self-adhesive |
Material | Plastic |
Material quality | ABS |
Halogen free | Yes |
---|---|
Antimicrobial treatment | No |
Surface protection | Other |
Colour | Other |
3 documents
Technical Sheet
Instruction Use
Technical Sheet
3 documents
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION