Cover joint for universal Aluminium trunking with cover width 85mm
DLP
LEGRAND
Cover joint for universal Aluminium trunking with cover width 85mm
REF. 011163
EAN.
3245060111632
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cover width | 85 mm |
---|---|
Model | Duct joint cover |
Shape | Symmetric |
Type of fastening | Snap on |
Material | Plastic |
Material quality | ABS |
---|---|
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Other |
Colour | Other |
2 documents
Technical Sheet
Technical Sheet
3 documents
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION