Cover joint, width 65mm, for DLP universal trunking
DLP
LEGRAND
Cover joint, width 65mm, for DLP universal trunking
REF. 010801
EAN.
3245060108014
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for wall duct width | 105 mm |
---|---|
Suitable for depth of wall duct | 50 mm |
Cover width | 65 mm |
Model | Joint cover for cover |
Shape | Symmetric |
Type of fastening | Snap on |
Material | Plastic |
Material quality | ABS |
Halogen free | Yes |
Antimicrobial treatment | No |
---|---|
Surface protection | Untreated |
Colour | White |
RAL-number | 9003 |
Operating / setting temperature | -5-60 °C |
Degree of protection (IP) | IP40 |
Degree of impact strength (IK) | IK07 |
Storage temperature | -25-60 °C |
2 documents
Technical Sheet
Technical Sheet
3 documents
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION