تجاوز إلى المحتوى الرئيسي
Logo print

Cable category 6A F/FTP 2x4 pairs LSZH Euroclass DCA 500 meters

LCS3 Legrand

Cable category 6A F/FTP 2x4 pairs LSZH Euroclass DCA 500 meters

REF. 032798 EAN. 3414972102681
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Conductor material Copper
Conductor surface Bare
Diameter conductor 0.56 mm
Nominal cross section conductor 0.25 mm²
AWG size 23
Conductor category Class 1 = solid
Number of cores 16
Number of stranding elements 8
Stranding element Pairs
Material core insulation Other
Specification core insulation Polyethylene (PE)
Core identification according to HD 308 S2 No
Core identification Colour
Screen over stranding element Foil
Stranding Bundle
Screen over stranding Foil
Longitudinal water blocking cable No
Radial water blocking cable Yes
Suitable for underground installation No
Approved type of underground installation Other
Protective sheath None
Material outer sheath Other
Specification material outer sheath Polyethylene (PE)
Colour outer sheath Yellow
Armouring/reinforcement None
Cable geometry Round
Flame retardant according to IEC 60332-1-2 Yes
Low smoke according to EN IEC 61034-2 Yes
Halogen free according to EN IEC 60754-1 Yes
Halogen free according to EN IEC 60754-2 Yes
Reaction-to-fire according to EN 13501-6: Class Dca
Reaction-to-fire according to EN 13501-6: Smoke production s2
Reaction-to-fire according to EN 13501-6: Flaming droplets/particles d2
Reaction-to-fire according to EN 13501-6: Acidity a1
Oil resistant according to EN IEC 60811-404 No
Outer diameter approx. 7.5 mm
Min. permitted bending radius, moving application with forced guidance 60 mm
Min. permitted bending radius, stationary application/permanent installation 30 mm
Permitted cable outer temperature during assembling/handling 0-50 °C
Permitted cable outer temperature after assembling without vibration -20-60 °C
Category 6A (IEC)
NVP value 79 %
UV resistant No
Certified for shipboard application No
Suitable as telephone cable Yes
Suitable as computer data cable Yes
Weight 109 kg/km
Compatible with Grade2TV according to XP-C 90-483 No
Compatible with Grade3TV according to XP-C 90-483 No
Storage temperature -20-60 °C
RAL-number 1018

1 document
PEP
LGRP-01411-V02.01-EN.pdf pdf (0.84 Mo)