Metal door for XL3 S 160 cabinets 2 rows of 24 modules
XL³ S 160
LEGRAND
Metal door for XL3 S 160 cabinets 2 rows of 24 modules
REF. 337252
EAN.
3414970897442
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Compartment door |
---|---|
Version as glazed door | No |
Version as door for disconnecting switch interlocking | No |
Width | 394 mm |
Height | 537 mm |
Depth | 26 mm |
EMC-version | No |
---|---|
Material | Steel |
Surface finishing | Powder coating |
Colour | White |
Degree of protection (IP) | IP40 |
3 documents
Workshop Book
Workshop Book
Technical Sheet
1 document
Catalogue Commercial Page
5 documents
Agreement
LOVAG-IT 17.009
(0.62 Mo)
PEP
Agreement
LOVAG-IT 18.003
(0.6 Mo)
Agreement
LOVAG-IT 17.040
(0.59 Mo)
Agreement
LOVAG-IT 18.117
(1.1 Mo)
SELECT AN ACTION