تجاوز إلى المحتوى الرئيسي
Logo print

Cartridge fuse 10 x 38 mm - type aM - without indicator - 20 A

LEGRAND

Cartridge fuse 10 x 38 mm - type aM - without indicator - 20 A

REF. 013020 EAN. 3245060130206
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 10 mm
Size 10x38 mm
Voltage type AC/DC
Depth 38 mm
Rated voltage 500 V
Utilization category aM (switchgear protection)
Rated current 20 A
Type of fuse status indicator Other
Rated operating frequency 42-62 Hz
Breaking capacity 120 kA
Power loss at rated current 2.4 W
Model Ceramic fuse
Operating / setting temperature -25-40 °C
Storage temperature -40-70 °C

5 documents
Technical Sheet
FT0101-01_LCM_GS.pdf pdf (0.55 Mo)
Technical Sheet
F00188EN-08.pdf pdf (2.04 Mo)
Technical Sheet
FT0101-02_LCM_GS.pdf pdf (0.28 Mo)
Technical Sheet
F00188FR-08.pdf pdf (2.08 Mo)
3 documents
Catalogue Technical Page
ex223001_0263.pdf pdf (0.05 Mo)
Catalogue Technical Page
ex223001_0264.pdf pdf (0.05 Mo)
Catalogue Commercial Page
ex223001_0261.pdf pdf (0.1 Mo)