Internal doors - for Marina enclosures 1600x800 mm
LEGRAND
Internal doors - for Marina enclosures 1600x800 mm
REF. 036367
EAN.
3245060363673
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Inner door |
---|---|
Version as glazed door | No |
Version as door for disconnecting switch interlocking | No |
Width | 675 mm |
Height | 1480 mm |
Depth | 17.5 mm |
EMC-version | No |
---|---|
Material | Steel |
Surface finishing | Powder coating |
Colour | Grey |
Degree of protection (IP) | IP20 |
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION