Variable flat angle for snap-on aluminium trunking 50x85mm
LEGRAND
Variable flat angle for snap-on aluminium trunking 50x85mm
REF. 603834
EAN.
3245066038346
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 85 mm |
---|---|
Depth | 50 mm |
Number of covers | 0 |
Direction | Rising/descending |
Symmetric | Yes |
Model | Base unit and cover |
Angle | 90-90 ° |
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
---|---|
Antimicrobial treatment | No |
Surface protection | Other |
Colour | Grey |
With protective foil | No |
With duct connector | No |
Bottom perforation | No |
Mounting method cover | Spanned |
With cable fixing clip | No |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION