Flat angle for universal Aluminium trunking 50x195mm with cover width 85mm and 180mm
DLP
LEGRAND
Flat angle for universal Aluminium trunking 50x195mm with cover width 85mm and 180mm
REF. 011247
EAN.
3245060112479
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 195 mm |
---|---|
Depth | 50 mm |
Number of covers | 0 |
Direction | Rising/descending |
Symmetric | Yes |
Model | Base unit and cover |
Angle | 90-90 ° |
Material | Plastic |
Material quality | Polyvinyl chloride (PVC) |
Halogen free | No |
---|---|
Antimicrobial treatment | No |
Surface protection | Other |
Colour | Other |
With protective foil | No |
With duct connector | No |
Bottom perforation | No |
Mounting method cover | Spanned |
With cable fixing clip | No |
2 documents
Technical Sheet
Technical Sheet
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION