Flat angle for universal Aluminium trunking 65x150mm with cover width 65mm and 130mm
DLP
LEGRAND
Flat angle for universal Aluminium trunking 65x150mm with cover width 65mm and 130mm
REF. 011246
EAN.
3245060112462
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 150 mm |
---|---|
Depth | 65 mm |
Number of covers | 0 |
Direction | Rising/descending |
Symmetric | Yes |
Model | Base unit and cover |
Angle | 90-90 ° |
Material | Plastic |
Material quality | Polyvinyl chloride (PVC) |
Halogen free | No |
---|---|
Antimicrobial treatment | No |
Surface protection | Other |
Colour | Other |
With protective foil | No |
With duct connector | No |
Bottom perforation | No |
Mounting method cover | Spanned |
With cable fixing clip | No |
2 documents
Technical Sheet
Technical Sheet
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION