Flat angle for universal Aluminium trunking 65x105mm with cover width 85mm
DLP
LEGRAND
Flat angle for universal Aluminium trunking 65x105mm with cover width 85mm
REF. 011244
EAN.
3245060112448
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 105 mm |
---|---|
Depth | 65 mm |
Number of covers | 0 |
Direction | Rising/descending |
Symmetric | Yes |
Model | Base unit and cover |
Angle | 90-90 ° |
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
---|---|
Antimicrobial treatment | No |
Surface protection | Other |
Colour | Other |
With protective foil | No |
With duct connector | No |
Bottom perforation | No |
Mounting method cover | Spanned |
With cable fixing clip | No |
2 documents
Technical Sheet
Technical Sheet
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION