Coupling pin for snap-on aluminium trunking. Aluminium
LEGRAND
Coupling pin for snap-on aluminium trunking. Aluminium
REF. 603859
EAN.
3245066038599
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for wall duct width | 85-130 mm |
---|---|
Suitable for depth of wall duct | 50 mm |
Construction type | Pin |
Model | Symmetric |
Material | Steel |
Material quality | Other |
---|---|
Halogen free | Yes |
Colour | Other |
With potential equalization | No |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION