End cap for snap-on aluminium trunking 50x85mm
LEGRAND
End cap for snap-on aluminium trunking 50x85mm
REF. 603840
EAN.
3245066038407
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 85 mm |
---|---|
Depth | 50 mm |
Model | Symmetric |
Suitable for | Left/right |
Joint cover | Yes |
Type of fastening | Screw-on |
Material | Plastic |
Material quality | Other |
---|---|
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Other |
Colour | Other |
With protective foil | No |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION