Separation barrier Viking 3 - for power terminal block - pitch 34 to 46
LEGRAND
Separation barrier Viking 3 - for power terminal block - pitch 34 to 46
REF. 039478
EAN.
3245060394783
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
End plate model | No |
---|---|
Partition model | Yes |
Colour | Grey |
Thickness | 2 mm |
---|---|
Snap in | Yes |
Inflammability class of insulation material according to with UL94 | Other |
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION