Separation / insulation divider Viking 3-spring-1or2 entries / 1or2 outlets -pitch 5,6
LEGRAND
Separation / insulation divider Viking 3-spring-1or2 entries / 1or2 outlets -pitch 5,6
REF. 037595
EAN.
3245060375959
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
End plate model | No |
---|---|
Partition model | Yes |
Colour | Grey |
Thickness | 2.8 mm |
---|---|
Snap in | Yes |
Inflammability class of insulation material according to with UL94 | V2 |
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION