Spare membrane gland Plexo - up to Ø25 mm - grey
Plexo™
LEGRAND
Spare membrane gland Plexo - up to Ø25 mm - grey
REF. 091915
EAN.
3245060919153
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Closed |
---|---|
Suitable for cable gland | No |
Cable entry | Round |
Suitable for cable diameter | 4-16 mm |
Bore diameter | 27.5 mm |
For wall thickness | 2-2 mm |
With strain relief | No |
Angle model | No |
Material | Plastic |
Material quality | Other |
---|---|
Halogen free | Yes |
Colour | Grey |
Degree of protection (IP) | Other |
Operating / setting temperature | -25-40 °C |
Height | 12.8 mm |
Storage temperature | -25-70 °C |
RAL-number | 7035 |
Entry membrane gland type | Flexible to puncture |
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
1 document
Agreement
OC / CB-FR_715099
(0.51 Mo)
SELECT AN ACTION