Fixe flat angle for snap-on antimicrobial trunking 50x180mm
DLP
LEGRAND
Fixe flat angle for snap-on antimicrobial trunking 50x180mm
REF. 075724
EAN.
3245060757243
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 180 mm |
---|---|
Depth | 50 mm |
Number of covers | 0 |
Direction | Rising/descending |
Symmetric | Yes |
Model | Base unit and cover |
Angle | 90-90 ° |
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | Yes |
---|---|
Surface protection | Other |
Colour | White |
RAL-number | 9003 |
With protective foil | No |
With duct connector | No |
Bottom perforation | No |
Mounting method cover | Spanned |
With cable fixing clip | No |
3 documents
Technical Sheet
Technical Sheet
Instruction Use
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION