Fixe flat angle for snap-on trunking 50x80mm
DLP
LEGRAND
Fixe flat angle for snap-on trunking 50x80mm
REF. 075641
EAN.
3245060756413
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 80 mm |
---|---|
Depth | 50 mm |
Number of covers | 0 |
Direction | Rising/descending |
Symmetric | Yes |
Model | Base unit and cover |
Angle | 90-90 ° |
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Colour | White |
---|---|
RAL-number | 9003 |
With protective foil | No |
With duct connector | No |
Bottom perforation | No |
Mounting method cover | Spanned |
With cable fixing clip | No |
Degree of protection (IP) | Other |
Degree of impact strength (IK) | Other |
Operating / setting temperature | 15-60 °C |
Height | 53 mm |
Storage temperature | -5-60 °C |
3 documents
Instruction Use
Technical Sheet
Technical Sheet
2 documents
Catalogue Technical Page
Catalogue Commercial Page
3 documents
BIM Data
BIM Data
BIM Data
SELECT AN ACTION