تجاوز إلى المحتوى الرئيسي
Logo print

Variable external angle for snap-on trunking 50x80mm

DLP LEGRAND

Variable external angle for snap-on trunking 50x80mm

REF. 075631 EAN. 3245060756314
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 80 mm
Depth 50 mm
Number of covers 0
Cover width 1 0 mm
Cover width 2 0 mm
Cover width 3 0 mm
Symmetric Yes
Model Base unit
Angle 85-120 °
Material Plastic
Material quality Other
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Colour White
RAL-number 9003
With protective foil No
With duct connector No
Bottom perforation No
Mounting method cover Inner lying
With cable fixing clip No
Height 60 mm

3 documents
Technical Sheet
F00886FR-04.pdf pdf (1.06 Mo)
Technical Sheet
F00886EN-06.pdf pdf (1 Mo)
Instruction Use
LE01000AB.pdf pdf (0.3 Mo)
2 documents
Catalogue Technical Page
ex223001_1066-1067.pdf pdf (0.17 Mo)
Catalogue Commercial Page
ex223001_1059.pdf pdf (0.13 Mo)
3 documents
BIM Data
BIM Data
BIM Data
2 documents
PEP
LGRP-01604-V02.01-EN.pdf pdf (0.74 Mo)
PEP
LGRP-01604-V02.01-FR.pdf pdf (0.71 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل