Variable external angle for DLP universal trunking 50x105mm
DLP
LEGRAND
Variable external angle for DLP universal trunking 50x105mm
REF. 010619
EAN.
3245060106195
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 75 mm |
---|---|
Depth | 50 mm |
Number of covers | 0 |
Cover width 1 | 0 mm |
Cover width 2 | 0 mm |
Cover width 3 | 0 mm |
Symmetric | Yes |
Model | Base unit |
Angle | 60-120 ° |
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
---|---|
Antimicrobial treatment | No |
Surface protection | Untreated |
Colour | White |
RAL-number | 9003 |
With protective foil | No |
With duct connector | No |
Bottom perforation | No |
Mounting method cover | Inner lying |
With cable fixing clip | No |
Height | 66 mm |
2 documents
Technical Sheet
Technical Sheet
2 documents
Catalogue Technical Page
Catalogue Commercial Page
3 documents
BIM Data
BIM Data
BIM Data
SELECT AN ACTION