Variable internal angle for snap-on trunking 50x180mm
DLP
LEGRAND
Variable internal angle for snap-on trunking 50x180mm
REF. 075626
EAN.
3245060756260
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 121 mm |
---|---|
Depth | 50 mm |
Shape | Symmetric |
Number of covers | 0 |
Cover width 1 | 0 mm |
Cover width 2 | 0 mm |
Cover width 3 | 0 mm |
Model | Base unit |
Angle | 80-100 ° |
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
---|---|
Colour | White |
RAL-number | 9003 |
With protective foil | No |
With duct connector | No |
Bottom perforation | No |
Mounting method cover | Inner lying |
With cable fixing clip | No |
Degree of protection (IP) | Other |
Degree of impact strength (IK) | Other |
Operating / setting temperature | 15-60 °C |
Height | 140 mm |
Storage temperature | -5-60 °C |
3 documents
Technical Sheet
Technical Sheet
Instruction Use
2 documents
Catalogue Technical Page
Catalogue Commercial Page
3 documents
BIM Data
BIM Data
BIM Data
SELECT AN ACTION