Variable internal angle for universal Aluminium trunking 50x105mm with cover width 65mm
DLP
LEGRAND
Variable internal angle for universal Aluminium trunking 50x105mm with cover width 65mm
REF. 011220
EAN.
3245060112202
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 105 mm |
---|---|
Depth | 50 mm |
Shape | Symmetric |
Number of covers | 1 |
Cover width 1 | 65 mm |
Cover width 2 | 0 mm |
Cover width 3 | 0 mm |
Model | Base unit and cover |
Angle | 89-94 ° |
Material | Aluminium |
Material quality | Other |
---|---|
Halogen free | No |
Antimicrobial treatment | No |
Surface protection | Other |
Colour | Other |
With protective foil | No |
With duct connector | No |
Bottom perforation | No |
Mounting method cover | Inner lying |
With cable fixing clip | No |
3 documents
Technical Sheet
Technical Sheet
Instruction Use
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION