End-cap (left or right) for DLP-S mini-trunking 50x20mm
DLP-S
LEGRAND
End-cap (left or right) for DLP-S mini-trunking 50x20mm
REF. 638165
EAN.
3245066381657
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Left/right |
---|---|
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Suitable for circuit integrity | No |
---|---|
Type of fastening | Snap on |
Colour | White |
With protective foil | No |
Width | 50 mm |
Height | 20 mm |
2 documents
Technical Sheet
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION