End-cap (left or right) for DLP-S mini-trunking 32x16mm
DLP-S
LEGRAND
End-cap (left or right) for DLP-S mini-trunking 32x16mm
REF. 638145
EAN.
3245066381459
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Left/right |
---|---|
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Suitable for circuit integrity | No |
Type of fastening | Snap on |
Colour | White |
With protective foil | No |
---|---|
Degree of protection (IP) | IP40 |
Degree of impact strength (IK) | IK06 |
Operating / setting temperature | 15-60 °C |
Width | 32 mm |
Height | 16 mm |
Depth | 12 mm |
Storage temperature | -25-60 °C |
2 documents
Technical Sheet
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION