End cap for DLPlus mini-trunking 32x12,5mm. White
DLPlus
LEGRAND
End cap for DLPlus mini-trunking 32x12,5mm. White
REF. 031203
EAN.
3245060312039
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Left/right |
---|---|
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Suitable for circuit integrity | No |
Type of fastening | Snap on |
---|---|
Colour | White |
RAL-number | 9003 |
With protective foil | No |
Width | 35 mm |
Height | 14 mm |
Depth | 35 mm |
3 documents
Instruction Use
Technical Sheet
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION