Separation junction on two planes (wall and ceiling) for DLPlus mini-trunking 32x12,5mm. White
DLPlus
LEGRAND
Separation junction on two planes (wall and ceiling) for DLPlus mini-trunking 32x12,5mm. White
REF. 033317
EAN.
3245060333171
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Base unit and cover |
---|---|
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Suitable for circuit integrity | No |
Type of fastening | Snap on |
Colour | White |
RAL-number | 9003 |
---|---|
With protective foil | No |
Degree of protection (IP) | Other |
Degree of impact strength (IK) | Other |
Operating / setting temperature | 15-60 °C |
Width | 32 mm |
Height | 12.5 mm |
Storage temperature | -5-60 °C |
3 documents
Technical Sheet
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION