Variable internal-external angle for DLPlus mini-trunking 32x12,5mm
DLPlus
LEGRAND
Variable internal-external angle for DLPlus mini-trunking 32x12,5mm
REF. 030251
EAN.
3245060302511
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Moulded hood |
---|---|
Angle | 60-120 ° |
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Suitable for circuit integrity | No |
Type of fastening | Snap on |
Colour | White |
---|---|
RAL-number | 9003 |
Degree of protection (IP) | Other |
With protective foil | No |
Degree of impact strength (IK) | Other |
Operating / setting temperature | 15-60 °C |
Width | 32 mm |
Height | 12.5 mm |
Storage temperature | -5-60 °C |
3 documents
Instruction Use
Technical Sheet
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION