Auto-adjusting backbox for ACCESS floor boxes capacity 12 modules horizontal and vertical.
LEGRAND
Auto-adjusting backbox for ACCESS floor boxes capacity 12 modules horizontal and vertical.
REF. 088170
EAN.
3414971132573
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Nominal dimension | 303 mm |
---|---|
Min. height finishing layer | 75 mm |
Levelling range | 75-110 mm |
Suitable for subfloor duct countersunk (closed) | Yes |
Suitable for subfloor duct overhead closed | Yes |
Duct height | 25-30 mm |
Duct width | 25-30 mm |
Built-in opening for floor column | No |
---|---|
Built-in opening for built-in unit | Rectangular |
Number of appliances to build in | 1 |
Material side wall | Plastic |
Suitable for placing of sealing | No |
Decoupling possibility cover from base unit | No |
Bottom plate | No |
3 documents
Technical Sheet
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION