Metal back box for installation of floor boxes and ducts
Mosaic™
LEGRAND
Metal back box for installation of floor boxes and ducts
REF. 089634
EAN.
3245060896348
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Nominal dimension | 480 mm |
---|---|
Min. height finishing layer | 50 mm |
Levelling range | 56-140 mm |
Suitable for subfloor duct countersunk (closed) | Yes |
Suitable for subfloor duct overhead closed | No |
Duct height | 28-48 mm |
Duct width | 50-350 mm |
Built-in opening for floor column | No |
---|---|
Built-in opening for built-in unit | Square |
Material side wall | Steel |
Suitable for placing of sealing | Yes |
Decoupling possibility cover from base unit | Yes |
Bottom plate | Yes |
7 documents
Technical Sheet
Technical Sheet
Technical Sheet
Instruction Use
Technical Sheet
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
SELECT AN ACTION