Auto-Adjustable backbox for Round floor boxes IP66/IK09.
LEGRAND
Auto-Adjustable backbox for Round floor boxes IP66/IK09.
REF. 088069
EAN.
3414970341433
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Nominal dimension | 25 mm |
---|---|
Min. height finishing layer | 65 mm |
Levelling range | 65-97 mm |
Suitable for subfloor duct countersunk (closed) | Yes |
Suitable for subfloor duct overhead closed | No |
Duct height | 16-25 mm |
Duct width | 16-25 mm |
Built-in opening for floor column | No |
---|---|
Built-in opening for built-in unit | Round |
Number of appliances to build in | 2 |
Material side wall | Plastic |
Suitable for placing of sealing | No |
Decoupling possibility cover from base unit | Yes |
Bottom plate | No |
3 documents
Instruction Use
Technical Sheet
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Technical Page
6 documents
BIM Data
BIM Data
BIM Data
BIM Data
3D Autocad
BIM Data
1 document
PEP
SELECT AN ACTION