Universal adjustable backbox for screed floor (thickness from 55mm)
LEGRAND
Universal adjustable backbox for screed floor (thickness from 55mm)
REF. 088080
EAN.
3414970755650
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Nominal dimension | 353 mm |
---|---|
Min. height finishing layer | 55 mm |
Depth | 428 mm |
Suitable for subfloor duct countersunk (closed) | Yes |
Suitable for subfloor duct overhead closed | No |
Duct height | 25-48 mm |
Duct width | 75-353 mm |
Levelling range | 55-250 mm |
Width | 428 mm |
Height | 152 mm |
---|---|
Material side wall | Other |
Suitable for placing of sealing | No |
Decoupling possibility cover from base unit | Yes |
Bottom plate | No |
Number of appliances to build in | 0 |
Built-in opening for floor column | No |
Built-in opening for built-in unit | Square |
7 documents
Technical Sheet
Technical Sheet
Instruction Use
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
3 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
9 documents
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
SELECT AN ACTION