Auto-adjusting backbox for screed floor to install a floor box capacity 8 modules vertical or 12 modules horizontal
LEGRAND
Auto-adjusting backbox for screed floor to install a floor box capacity 8 modules vertical or 12 modules horizontal
REF. 088090
EAN.
3414970755735
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Nominal dimension | 225 mm |
---|---|
Min. height finishing layer | 65 mm |
Depth | 325 mm |
Suitable for subfloor duct countersunk (closed) | Yes |
Suitable for subfloor duct overhead closed | No |
Duct height | 25-38 mm |
Duct width | 75-225 mm |
Levelling range | 65-90 mm |
Width | 242 mm |
Height | 90 mm |
---|---|
Material side wall | Steel |
Suitable for placing of sealing | No |
Decoupling possibility cover from base unit | Yes |
Bottom plate | No |
Number of appliances to build in | 0 |
Built-in opening for floor column | No |
Built-in opening for built-in unit | Rectangular |
5 documents
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
9 documents
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
SELECT AN ACTION