Arteor™ - Fan controller - AC speed control - 4 positions - 2 modules - Magnesium
Arteor™
LEGRAND
Arteor™ - Fan controller - AC speed control - 4 positions - 2 modules - Magnesium
REF. 572717
EAN.
3245065727173
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Other |
---|---|
Method of operation | Turn button |
Wiring system | Circuit 0 - 1 - 2 - 3 |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Lacquered |
Surface finishing | Glossy |
Colour | Aluminium |
RAL-number (similar) | 7040 |
Transparent | No |
Suitable for degree of protection (IP) | IP20 |
Rated current | 10 A |
---|---|
Nominal voltage | 250 V |
Type of fastening | Other |
Width | 45 mm |
Height | 45 mm |
Depth | 34 mm |
Built-in depth | 22 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Connection type | Screwed terminal |
Terminals capacity | 2.5-2.5 mm² |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
1 document
Agreement
OC / CB-FR_705038/A1
(0.67 Mo)
SELECT AN ACTION