تجاوز إلى المحتوى الرئيسي
Logo print

Osmoz non Illuminated stay-put mushroom head - push-pull - red

Osmoz LEGRAND

Osmoz non Illuminated stay-put mushroom head - push-pull - red

REF. 023872 EAN. 3245060238728
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Colour button Red
Construction type lens Round
Diameter cap 40 mm
Hole diameter 22.5 mm
Degree of protection (IP) IP66
Degree of protection (NEMA) 4X
Type of button High
Suitable for illumination No
Switching function latching Yes
Spring-return No
With front ring No
Suitable for emergency stop No
Unlocking method Pull-release
Operating / setting temperature -25-70 °C
Storage temperature -40-70 °C
Halogen free Yes

1 document
Technical Sheet
F00794FR-03.pdf pdf (0.78 Mo)
3 documents
Catalogue Technical Page
ex223001_0487.pdf pdf (0.14 Mo)
Catalogue Technical Page
ex223001_0488-0489.pdf pdf (0.65 Mo)
Catalogue Commercial Page
ex223001_0482.pdf pdf (0.11 Mo)
1 document
3D Autocad
023872.dwg dwg (0.05 Mo)
4 documents
Agreement
Agreement
Agreement
PEP
LGRP-2015-329-V1-EN.pdf pdf (0.66 Mo)