Mosaic™ - Label holder - for self-adhesive labels - flat - transparent
Mosaic™
LEGRAND
Mosaic™ - Label holder - for self-adhesive labels - flat - transparent
REF. 079152
EAN.
3245060791520
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 21.8 mm |
---|---|
Height | 45 mm |
Width opening | 16.2 mm |
Height opening | 39 mm |
Colour | Other |
Shape | Rectangular |
---|---|
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Halogen free | Yes |
1 document
Catalogue Commercial Page
SELECT AN ACTION