Motor operator DMX³ 2500 and 4000 230 V~/=
LEGRAND
Motor operator DMX³ 2500 and 4000 230 V~/=
REF. 028837
EAN.
3245060288372
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of switch drive | Motor drive |
---|---|
Rated control supply voltage AC 50 Hz | 220-250 V |
Rated control supply voltage AC 60 Hz | 220-250 V |
Rated control supply voltage DC | 220-250 V |
---|---|
Voltage type for actuating | AC/DC |
3 documents
Instruction Use
Workshop Book
Technical Guide
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION