تجاوز إلى المحتوى الرئيسي
Logo print

Shunt trip for DMX³ 1600 - 415 - 440 V~

LEGRAND

Shunt trip for DMX³ 1600 - 415 - 440 V~

REF. 028135 EAN. 3414970767042
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated control supply voltage AC 50 Hz 373.5-484 V
Rated control supply voltage AC 60 Hz 373.5-484 V
Voltage type for actuating AC
Type of electric connection Flat plug-in connection
Number of contacts as normally open contact 0
Number of contacts as normally closed contact 0
Number of contacts as change-over contact 1
Suitable for power circuit breaker Yes
Suitable for off-load switch Yes
Suitable for motor safety switch Yes
Suitable for overload relay Yes
Operating / setting temperature -25-70 °C
Storage temperature -25-70 °C
Frequency 50-60 Hz
Terminal marking indication Yes
Terminals capacity 1-2.5 mm²

4 documents
Instruction Use
LE08441AC.pdf pdf (1.78 Mo)
Workshop Book
Technical Guide
Workshop Book
2 documents
Catalogue Commercial Page
ex223001_0214.pdf pdf (0.12 Mo)
Catalogue Commercial Page
ex223001_0202.pdf pdf (0.1 Mo)