Division partition for universal Aluminium trunking 65x150mm and 65x195mm. Height 65mm
DLP
LEGRAND
Division partition for universal Aluminium trunking 65x150mm and 65x195mm. Height 65mm
REF. 011107
EAN.
3245060111076
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | 1-fold |
---|---|
Suitable for duct depth | 65 mm |
Type of fastening | Snap on |
Length | 2000 mm |
Material | Aluminium |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
---|---|
Operating / setting temperature | 15-60 °C |
Colour | Other |
Degree of impact strength (IK) | Other |
Width | 16.5 mm |
Height | 60.8 mm |
Storage temperature | -25-60 °C |
2 documents
Technical Sheet
Technical Sheet
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION