Rigid conduit - with coupling - shock resistance 2 joules - Ø ext. 20 mm
LEGRAND
Rigid conduit - with coupling - shock resistance 2 joules - Ø ext. 20 mm
REF. 651420
EAN.
3245066514208
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Polyvinyl chloride (PVC) |
---|---|
Halogen free | No |
Fire retardant version | Yes |
Bending strength | Rigid |
With sleeve | Yes |
Compressive strength class according to EN 61386-1 | Medium (class 3, 750 N) |
Impact strength class according to EN 61386-1 | Medium (class 3, 750 N) |
Flush-mounted installation | No |
Surface mounting | Yes |
Suitable for hollow wall installation | Yes |
Suitable for concrete installation | No |
---|---|
Machine and systems installation | No |
Outdoor installation | Yes |
Inner diameter | 14.1 mm |
Outer diameter | 20 mm |
Operating temperature | -5-60 °C |
High conducting inner coating | No |
Colour | Grey |
Antimicrobial treatment | No |
1 document
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION