Flexible conduit - high impact - shock resistance 6 joules - Ø ext. 25 mm
LEGRAND
Flexible conduit - high impact - shock resistance 6 joules - Ø ext. 25 mm
REF. 651225
EAN.
3245066512259
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Polyolefin |
---|---|
Halogen free | Yes |
Fire retardant version | Yes |
Bending strength | Pliable, self recovering |
With sleeve | No |
Compressive strength class according to EN 61386-1 | Medium (class 3, 750 N) |
Impact strength class according to EN 61386-1 | Heavy (class 4, 1250 N) |
Flush-mounted installation | Yes |
Surface mounting | Yes |
Suitable for hollow wall installation | Yes |
Suitable for concrete installation | Yes |
---|---|
Machine and systems installation | No |
Outdoor installation | No |
Inner diameter | 18.3 mm |
Outer diameter | 25 mm |
Operating temperature | -5-90 °C |
High conducting inner coating | No |
Colour | Grey |
Antimicrobial treatment | No |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION