Pigtail 9/125µm SC APC OS2 1m LSZH
LCS³
LEGRAND
Pigtail 9/125µm SC APC OS2 1m LSZH
REF. 032240
EAN.
3414970963291
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Fibre type | Single mode |
---|---|
Category | OS2 |
Type | Cable pigtail |
Core type | Tight |
Length | 1 m |
Type of connector | SC |
---|---|
APC-version | Yes |
Colour | Green |
Anti-kink sleeve | Put-on |
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION