Pigtail 50/125µm ST OM4 LSZH 1m
LCS³
LEGRAND
Pigtail 50/125µm ST OM4 LSZH 1m
REF. 032232
EAN.
3414970963116
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Fibre type | Multi mode 50/125 |
---|---|
Category | OM4 |
Type | Cable pigtail |
Core type | Tight |
Length | 1 m |
Type of connector | ST |
---|---|
APC-version | No |
Colour | Turquoise |
Anti-kink sleeve | Put-on |
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION