F termination plug 75 ohms - for unused outputs
LEGRAND
F termination plug 75 ohms - for unused outputs
REF. 073998
EAN.
3245060739980
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Plug |
---|---|
Type of connector | F |
Elbow plug | No |
Connection type | Other |
Cable type | Other |
---|---|
Impedance | 75 Ohm |
Insulated mounting | No |
Colour | Metallic |
1 document
Catalogue Commercial Page
SELECT AN ACTION