تجاوز إلى المحتوى الرئيسي
Logo print

F connector for Ø7 mm coaxial cable - male twist on connector

LEGRAND

F connector for Ø7 mm coaxial cable - male twist on connector

REF. 073990 EAN. 3245060739904
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Plug
Type of connector F
Elbow plug No
Contact type Male
Connection type F-compression connector
Cable type Other
Impedance 75 Ohm
Insulated mounting No
Colour Metallic

2 documents
Technical Sheet
fa292aen.pdf pdf (0.02 Mo)
Technical Sheet
fa292afr.pdf pdf (0.01 Mo)
1 document
Catalogue Commercial Page
ex223001_0875.pdf pdf (0.08 Mo)